??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
EV153-02000208
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-02 - With Microswitch Handle
Bill of material
EV153-02000208
CNSORDERNO
SKU
A
160.0 mm
B
B±0.5(Mounting Hole Distance)
132±0.5 mm
C
8.5 mm
D
13.5 mm
E
16 mm
F
mm
H
28 mm
I
44 mm
J
10 mm
K
30 mm
L
L(High)
47 mm
M
mm
N
mm
O
8.5 mm
P
89 mm