??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
EV195-02000001
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-02 - Latches With Key
Bill of material
EV195-02000001
CNSORDERNO
SKU
A
a
31.000 mm
B
b
53.500 mm
C
c
D
d
mm
E
e
40.000 mm
F
f
18.000 mm
H
h
26.000 mm
I
i
4.000 mm
J
j
30.000 mm
K
k
mm
L
l
26.000 mm
M
m
31-42 mm
N
n
mm
O
o
mm
G
Type