??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
EV195-27005396
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-27 - Rotatable Toggle Latches
Bill of material
EV195-27005396
CNSORDERNO
SKU
EV195-27005396
MATERIAL
Material
304 Stainless Steel
FINISH
Finish
Polished
FUNCTION
Function
Self lock
LENGTH
Length
52.0 mm
LOCKINGFORCE
Locking Force
300 N
ULTIMATELOAD
Ultimate Load
2700 N