??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
EV257-02000920
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV257-02 - 5-digit Direct Drive Position Indicators
Bill of material
EV257-02000920
CNSORDERNO
SKU
A
48 mm
B
66.5 mm
DIR
Direction
DP
Display position
CV
Counter value after one revolution
TP
Tooth pitch
G
G type
COLOR
Color