??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimenze
2D
Výběr CAD modelu
EV216-27005269_L
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV216-27 - Din3021 Spring Clamps
Bill of material
EV216-27005269_L
CNSORDERNO
SKU
BANDWIDTH
Bandwidth
12 mm
MATERIAL
Material
65Mn Eco Black Dacromet (720H)
D
d
mm
A
a
9 mm
E
e
7 mm
G
g
5.8 mm
S
s
mm
H
h
mm
B
b
10 mm