??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Размер
2D
Селекция на CAD модел
EV191-27005294
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV191-27 - Adjustable Torque Hinge
Bill of material
EV191-27005294
CNSORDERNO
SKU
EV191-27005294
MATERIAL
Material
PA
COLOR
Color
Black
FUNCTION
Function
Adjustable Torque
N
Length
64.0 mm
W
Mounting Hole Spacing
47.7 mm
L1
Mounting Hole Spacing Range
40~60 mm