??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Размер
2D
Селекция на CAD модел
EV191-27005350
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV191-27 - POM Torque Hinge
Bill of material
EV191-27005350
CNSORDERNO
SKU
EV191-27005350
MATERIAL
Material
POM
COLOR
Color
Black
FUNCTION
Function
Fixed Torque
L
Length
100.0 mm
W
Torque
5.9±0.15 N*m
L1
Mounting Hole Spacing Range
60 Or More mm
AB
Weight
130.0 g