??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
预览
3D
尺寸标注
2D
CAD模型选择
EV153-22000125
HELP_VARIABLE
公司
义文工业五金
描述
EV153-22 - 工业U型拉手10型
明细表
EV153-22000125
CNSORDERNO
物料编码
MATERIAL
材料
不锈钢
FINISH
表面处理
镜面抛光
L
l
mm
D
8 mm
H
35 mm
T
t
4 mm
D1
d
6.5 mm