??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Размер
2D
Селекция на CAD модел
EV191-03040116
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV191-03 - Zinc Alloy Lockable Hinge
Bill of material
EV191-03040116
CNSORDERNO
SKU
HINGEMATERIAL
Hinge Material
Zinc Alloy
FINISH
Finish
Spray Coating
COLOR
Color
L1
l1
60.0
L2
l2
60.0
L3
l3
20.0
L4
l4
45.0
H1
h1
18.5
H2
h2
7.5
H3
h3
9.5
H4
h4
19.0
H5
h5
35.0
D
d
8.3
M1
m1
36.0
M2
m2
36.0