??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Размер
2D
Селекция на CAD модел
EV195-27005466
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-27 - Concealed & Flexible Toggle Latches
Bill of material
EV195-27005466
CNSORDERNO
SKU
EV195-27005466
MATERIAL
Material
Elastomer
FUNCTION
Function
Concealed,Damping
LENGTH
Length
151.5 mm
LOCKINGLOAD
Locking Load
100 N
ULYIMATELOAD
Ultimate Load
460 N