??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Размер
2D
Селекция на CAD модел
EV195-27005476
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV195-27 - Draw Latches
Bill of material
EV195-27005476
CNSORDERNO
SKU
MATERIAL
Material
FINISH
Finish
FUNCTION
Function
Draw Latches
LENGTH
Length
49.5 mm
LOCKINGLOAD
Locking Load
150.0 N
ULYIMATELOAD
Ultimate Load
2800.0 N