??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Размер
2D
Селекция на CAD модел
EV154-27000486
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV154-27 - Ripple Nut Knobs
Bill of material
EV154-27000486
CNSORDERNO
SKU
MATERIAL
Material
Stainless Steel 316L
FINISH
Finish
Polished
D
Outside Diameter
mm
K
Knob Outer Diameter Range
L
l
mm
L1
l1
mm
D1
d1
mm
M
Thread Specifications
T1
t1
2 mm
H
Thread Length
mm
P
Characteristic
Nut