??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Размер
2D
Селекция на CAD модел
EV257-02001565
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV257-02 - Metal Miniature Gravity Analogue Position Indicators
Bill of material
EV257-02001565
CNSORDERNO
SKU
A
49.6 mm
B
30 mm
C
48.3 mm
D
20.5 mm
E
1.6 mm
F
42 mm
H
37 mm
I
N
30 mm
J
mm
K