??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimensão
2D
Seleção de modelos em CAD
EV151-02000074
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV151-02 - PA Handwheel For Position Indicators
Bill of material
EV151-02000074
CNSORDERNO
SKU
EV151-02000074
A
240 mm
B
59 mm
C
C(H7)
20.0 mm
D
24 mm
E
30 mm
F
25.5 mm
H
79 mm
I
68.5 mm
J
6 mm
K
M4
L
4 mm
M
21 mm
N
13 mm
O
15 mm
P
13 mm
Q
23 mm
R
65 mm
S
M10
T
28.5 mm
U
97 mm