??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Anteprime
3D
Dimensione
2D
Selezione modello CAD
EV153-02000202
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-02 - Handle with safety locking device
Bill of material
EV153-02000202
CNSORDERNO
SKU
POS
Position
mm
A
16 mm
C
C±0.5(Mounting Hole Distance)
132 mm
F1N
(F1N)
2800 mm
F2N
(F2N)
2900 mm
L1J
(L1J)
35 mm
L2J
(L1J)
8 mm
I
I(High)
44 mm
COLOR
Color