??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimenze
2D
Výběr CAD modelu
EV153-12160001
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV153-12 - Trunk Handle Type 01
Bill of material
EV153-12160001
CNSORDERNO
SKU
EV153-12160001
A
140 mm
B
115 mm
C
10 mm
D
80 mm
E
17.4 mm
F
4 mm