??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Voransichten
3D
Bemaßung
2D
CAD-Modellauswahl
EV154-27000464
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV154-27 - Nut Shaped Wing Knobs
Bill of material
EV154-27000464
CNSORDERNO
SKU
MATERIAL
Material
Stainless Steel 304
D
Outside Diameter
mm
K
Knob Outer Diameter Range
L
l
mm
M
Thread Specifications
H
Thread Length
11 mm
P
Characteristic
Nut
D1
d1
mm
B
b
mm
E
e
mm
SPECIFICATION
Specification