??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
EV154-27000357
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV154-27 - Round Wheel Ripple Handles
Bill of material
EV154-27000357
CNSORDERNO
SKU
MATERIAL
Material
Handle Bakelite / Insert Steel
FINISH
Finish
D
Out Diameter
K
Knob Outer Diameter Range
M
Thread Specifications
Light Holes
L
l
15 mm
H
h
mm
B
b
mm
DD
dd
mm
HH
hh
7.500 mm
D1
d1
mm
D2
d2
M5 mm