??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimenze
2D
Výběr CAD modelu
EV172-22060030
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV172-22 - Plate Plugs
Bill of material
EV172-22060030
CNSORDERNO
SKU
A
B
Height
6.000 mm
C
mm
D
Outside Diameter
mm
E
0.800 mm
F
3.800 mm
COLOR
Color