??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
EV191-02070047
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV191-02 - Adjustable Friction Hinge Type02
Bill of material
EV191-02070047
CNSORDERNO
SKU
EV191-02070047
HINGEMATERIAL
Hinge Material
PA+Glass Fiber
FINISH
Finish
Matte Finish
COLOR
Color
Black
L
67.0
B
55.0
F
f
48.0
F1
f1
38.0
H
24.0
H1
h1
12.5
H3
h3
6.3
B1
b1
12.5
D1
d1
6.5
D2
d2
10.0