??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
EV191-27005296
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV191-27 - PBT Plastic Torque Hinge
Bill of material
EV191-27005296
CNSORDERNO
SKU
MATERIAL
Material
PBT
COLOR
Color
Black
FUNCTION
Function
Fixed Torque
TYPE
Type
L
Length
71.0 mm
W
Torque
0.98~1.96 N*m
L1
Mounting Hole Spacing
0~20 mm
AA
Specification
AB
Weight
30.0 g