??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
EV199-12030001
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV199-12 - Roller Catches
Bill of material
EV199-12030001
CNSORDERNO
SKU
A
Length
28.500 mm
B
b
21.000 mm
C
c
11.000 mm
D
d
9.500 mm
E
e
14.200 mm
MATERIAL
Material
Polyethylene (PE)
COLOR
Color