??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
尺寸
2D
CAD模型選擇
EV257-02001786
HELP_VARIABLE
公司
义文工业五金
描述
EV257-02 - 菱形滚花旋钮小型重力位置指示器
明细表
EV257-02001786
CNSORDERNO
物料编码
A
51 mm
B
48 mm
C
24 mm
D
18 mm
E
16.5 mm
F
8 mm
H
17 mm
I
42 mm
J
37 mm
K
30 mm
L
传动比
M
转动方向