??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Anteprime
3D
Dimensione
2D
Selezione modello CAD
EV257-02000461
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV257-02 - 3-digit Direct Drive Position Indicators
Bill of material
EV257-02000461
CNSORDERNO
SKU
A
24 mm
B
38.5 mm
DIR
Direction
DP
Display position
CV
Counter value after one revolution
TP
Tooth pitch
RPM
rpm
G
G type
COLOR
Color