??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
Voransichten
3D
Bemaßung
2D
CAD-Modellauswahl
EV211-27005249
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV211-27 - Stainless Steel Cable Ties
Bill of material
EV211-27005249
CNSORDERNO
SKU
MATERIAL
Material
300 Grade Stainless Steel
D
Wire Size Is Allowed
mm
B
Bandwidth
16.0 mm
L
Length
mm
A
Bandwidth*Length
mm
C
Thickness
0.6 mm