??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
EV257-02000075
HELP_VARIABLE
Company
Evan Industrial Hardware
Description
EV257-02 - Metal Medium Positive Drive Analogue Position Indicators
Bill of material
EV257-02000075
CNSORDERNO
SKU
A
68.4 mm
B
32 mm
C
67.0 mm
D
19.3 mm
E
1.0 mm
F
60 mm
H
51 mm
I
44 mm
J
gear ratio
K
direction of rotation